Catalog No. : YS121206-G
Description: PVC CTD UNFLNGED JNCT BOX 12X12X6IN
UPC: 704508016203
Descriptors
|
Category |
Outlet box |
|
Application |
Suitable for Use Indoors or Outdoors, or Where They Would Be Subjected to Rain, Dripping or Splashing of Water, and Hose Directed Water |
Specifications
|
Material |
Iron |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
12x12x6 Inch |
|
Shape |
Rectangular |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |