Catalog No. : YRL-5-230-BC
Description: CABLE TIE 5X230MM SS COATD RELEAS
UPC: 5414363125037
Descriptors
|
Category |
Releasable Ties |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
75 pounds , 334 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.2 in , 5 mm |
|
Length |
9.1 in , 230 mm |
|
Thickness |
0.02 in , 0.61 mm |
|
Band width |
5 mm |
|
Length belt/tape/tie |
230 mm |
|
Length belt/tape/tie |
9.1 inch |
|
Tie thickness |
0.61 mm |
|
Tie thickness |
0.02 inch |
|
Max. bundle diameter |
60 mm |
|
Min. holding force |
1334 N |
|
Operation temperature |
-80-+150 °C |
|
Operation temperature |
-112-+302 °F |
|
Material |
Metal |
|
Material quality |
Stainless steel 316 (V4A) |
|
Surface protection |
Plastic-coated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |