Catalog No. : YPS282516
Description: Y-PIECE BLACK 28X25X16
UPC: 5020963034060
Hinged Conduit Joiner, Y-Shape, Conduit Size A: NC28/NW23, Size B: NC25/NW22, Size C: NC16/NW13, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Can Be Use as an In-Line Reducer as well as Enlarger |
|
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Size |
Conduit Sizes A: NC28/NW23, B: NC25/NW22, C: NC16/NW13 |