Catalog No. : YPS201608
Description: MOULDED BLACK NYL Y PIECE 20X16X08
UPC: 5020963026188
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Can Be Use as an In-Line Reducer as well as Enlarger |
|
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC |
Dimensions
|
Size |
Conduit Sizes A: NC20/NW17, B: NC16/NW13, C: NC08/NW7.5 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Y-piece |
|
Nominal size |
8-20 mm |
|
Colour |
Black |