Catalog No. : YLS-7.9-200BC
Description: CBL TIE 100LB 8IN 316SS BLACK COAT
UPC: 5414363072867
Descriptors
|
Category |
Stainless Steel Ties |
|
Special Features |
Black Polyester Coated |
|
Application |
For Temperatures up to 150 Degrees Celsius for Indoor and Outdoor Applications |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Black |
|
Lock Mechanism |
Ball-Lock |
|
Tensile Strength |
100 pounds , 440 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.311 in , 7.9 mm |
|
Length |
7.87 in , 200 mm |
|
Thickness |
0.014 in , 0.36 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
7.9 mm |
|
Length belt/tape/tie |
200 mm |
|
Length belt/tape/tie |
7.87 inch |
|
Tie thickness |
0.36 mm |
|
Tie thickness |
0.01 inch |
|
Max. bundle diameter |
50 mm |
|
Min. holding force |
440 N |
|
Operation temperature |
-80-+150 °C |
|
Operation temperature |
-112-+302 °F |
|
Model |
Internal toothing |
|
Band closure |
Ball latch |
|
Material |
Metal |
|
Material quality |
Stainless steel 316 (V4A) |
|
Surface protection |
Plastic-coated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |