Alternate Catalog No. : YFC 1/0
Catalog No. : YFC1/0
Description: CU STREET LGHTNG COMP FUSE/DISC KIT
UPC: 783786760077
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
EPDM Flood-Seal Housing ensures a fully insulated, watertight, and submersible connection. Breakaway design keeps kits separate under tension so wires don't break. Safe separations to ensure fuse or connecting link stays in load side when separated. |
|
Application |
Rated 600V, 30A Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Main 1/0 AWG , Tap #14 to #6 AWG |
|
Material |
Copper |
|
Voltage Rating |
600 V |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |