text.skipToContent text.skipToNavigation

Catalog No. : YARDELL2-G

Description:  PVC CTD STL COND 90D 2IN GRAY

UPC: 704508011895

PVC Coated Steel Conduit with 90 Degree Bend, 2 Inch, 1 Leg Longer Than the Other, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Protection for Electrical Systems

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

2 in