Catalog No. : Y131313/BL
Description: Y-PIECE PA66 13/13/13MM-BL
UPC: 5020963014147
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Very High UV Protection |
|
Application |
Hinged Y Piece for Connecting 3 Conduits of the Same or Different Sizes |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
13x13x13 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Y-piece |
|
Nominal size |
13-13 mm |
|
Colour |
Black |