Catalog No. : XYZ235-099
Description: PDD LABEL TY1CPG6-C
UPC: 786209696847
Duct EZ-Peel Cover, 1 Inch wide, Gray, Rigid PVC, 20 pieces, 6 foot lengths, fits all 1 inch wide ducts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1 in , 25.4 mm |
|
Length |
6 ft , 1828.8 mm |
ETIM Classification
ETIM
EC000023 Cover for wall duct/Installation column
|
Width |
25.4 mm |
|
Length |
1829 mm |
|
Material |
Plastic |
|
Colour |
Light grey |