Catalog No. : XT34-358
Description: CROSS-TAP CLAMP
UPC: 75114324106
Cross Tap Clamp, Casting of Copper Alloy, Bolts of Silicon Bronze, Clamp for Tee Tap, Cross, Parallel and End to End Connectors, Conductor Range Main 1000-500 and Tap 1000-500. Bolt Length 3.75 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Design allows for free wrench rotation which speeds installation. |
|
Application |
Multi-purpose Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
2 |
|
Material |
Casting of Bronze, Bolts of Stainless Steel |
|
Finish |
Bare |
|
Enclosure |
None |
|
Voltage Rating |
35 kV |
|
Insulation |
Bare |
|
Environmental Conditions |
All Seasons / Conditions |
|
Number Of Mounting Holes |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
7/16 in |