Catalog No. : XT23
Description: CROSS-TAP CLAMP CONNECTOR
UPC: 783786400348
Copper Type XT - Clamp for Tee-Tap, Cross, Parallel and End-to-End for Wire Range Main: 250 - 500 kcmil Tap: 250 - 500 kcmil, Bolt Size 3/8
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Design allows for free wrench rotation which speeds installation. |
|
Application |
Multi-purpose Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
2 |
|
Material |
Casting of Copper Alloy, Bolts of Silicon Bronze |
|
Finish |
Bare |
|
Enclosure |
None |
|
Voltage Rating |
35 kV |
|
Insulation |
Bare |
|
Environmental Conditions |
All Seasons / Conditions |
|
Number Of Mounting Holes |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
3/8 in |