Catalog No. : XT12P
Description: CU TP TEE-TAP CLAMP 4/0STRND 2SLD
UPC: 783786113972
Cross Tap Clamp, Tin Plated, Conductor Range Main 4/0 - Stranded AWG 3/0 - 2 ACSR TAP 2 Stranded - 6 Solid 2-6 ACSR.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Design allows for free wrench rotation which speeds installation. |
|
Application |
Multi-purpose Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
2 |
|
Material |
Casting of Copper Alloy, Bolts of Silicon Bronze |
|
Finish |
Bare |
|
Enclosure |
None |
|
Voltage Rating |
35 kV |
|
Insulation |
Bare |
|
Environmental Conditions |
All Seasons / Conditions |
|
Number Of Mounting Holes |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
5/16 in |