Catalog No. : XSOLG-36BG.30
Description: CONDUIT CRSE PA12/6 NW36 30M BLK/GN
UPC: 786209977878
Coarse Profile Three Layer Corrugated Medium-Wall Highly Flexible Conduit, (XSOL) Material - Outer Layer - Polyamide 12, Intermediate Layer - Bonding Compound, Inner Layer - Polyamide 6, Color - Outer Layer - Black, Inner Layer - Green, Conduit Size NW - 36, 30 Meters
View More
View Less
For more info visit:
electrification.us.abb.com
- Very long life time, greater than 20 - 30 years
- Very good resistance to UV and weathering
- Very high flexibility
- Very good mechanical strength
- High impact resistance at low temperature and humidity
- Excellent fire safety characteristics
- Excellent chemical resistance
- Free from halogens and cadmium
- Renewable Energy
- Robotic
- All purpose, especially in long-term external applications to include energy, technology and transportation
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Very High |
|
Material |
Outer Layer Polaymide 12, Inner Layer Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW36 |
|
Outside Diameter |
1.67 in |
|
Length |
30 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |