Catalog No. : XSL320UNTGB2G-S
Description:
UPC:
Descriptors
|
Category |
XSL3 Series |
|
Rechargeable |
N |
|
Main lamp |
LED exchangeable |
|
With light source |
Y |
|
Material housing |
Aluminium |
|
Colour housing |
Beige |
|
Blinking light function main lamp |
N |
|
Lamp wattage main lamp |
138 W |
|
For Ex-Zone dust |
22 |
|
Temperature class (acc. directive 94/9/EC) |
T1 to T6 |
|
Width |
378 mm |
|
Width |
17.875 inch |
|
Height/depth |
425 mm |
|
Height/depth |
16.75 inch |
|
Degree of protection (IP) |
IP66 |