text.skipToContent text.skipToNavigation

Catalog No. : XSL305UN2SSTGLB2TI6

Description: 

UPC:

XSL3 Series, 5,600 Lumens 37 Watts, Input Voltage 347-480 VAC, Frequency 50/60Hz, with Stainless Steel Insert, Teflon Glass Coating, Thermal Shock Resistant Globe, Polymeric Guard, 3/4 Inch Wall Mount, Hazcote Custom Corrosion Coating, Internal Reflector 60 Degree Beam Angle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

XSL3 Series

Special Features

Hinged design for hands-free wiring

Application

Chemical Manufacturing Plants, Oil Refineries, Land and Offshore Drilling Rigs, Pipeline Pumping Stations, Storage Facilities, Agricultural / Feed-mill, Packaging Areas, High Mast, High Bay, Inspection Areas, Quality Control Areas, Hangars, Parking Lots, Tunnels

Specifications

Lumens

5,600

Mounting

Wall Mount

Voltage Rating

347-480 VAC

Wattage

37 W

Average Life

50000 to 100000

Lamp Type

LED

Classifications

Brand Name

Hazlux

Standard

UL 844, 1598, 8750 , CSA