text.skipToContent text.skipToNavigation

Catalog No. : XS-100-5

Description:  3/8inch ONE HOLE STRAP-5BG

UPC: 785991015584

3/8 Inch One Hole Strap-5 bag
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For use with flexible conduit

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

3/8 Inch

Width

0.5 in

Thickness

0.05 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant