text.skipToContent text.skipToNavigation

Catalog No. : XR90G-70XYR.30

Description:  3-LYERCOND PA12 NW70 YE/YE/RE 30M

UPC: 786210177373

Three Layer Corrugated Very Flexible, Medium-Duty Conduit, Size NW70/80 Metric, 150 Millimeter Static Radius, 350 Millimeter Dynamic Radius, Polyamide 12, Outer Layer Yellow, Intermediate Layer Yellow, Inner Layer Red, 30 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

In Robotics and Automation Industry

Specifications

Flexibility

Very High

Material

Polyamide 12

Color

Yellow

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW70

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant