Catalog No. : XR90G-70BR.30
Description: CONDUIT 3LAYR PA12 NW70 BLK/YEL/RED
UPC: 786210066424
Three Layer Corrugated Very Flexible, Medium-Duty Conduit, Size NW70/80 Metric, 150 Millimeter Static Radius, 350 Millimeter Dynamic Radius, Polyamide 12, Outer Layer Black, Intermediate Layer Yellow, Inner Layer Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
In Robotics and Automation Industry |
Specifications
|
Radius |
350 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide 12 |
|
Color |
Red, Yellow, Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW70 |
|
Length |
30 m |