text.skipToContent text.skipToNavigation

Catalog No. : XR90G-48XYR.30

Description:  3-LYERCOND PA12 NW48 YE/YE/RE 30M

UPC: 786210177366

Very Flexible, Medium Duty Three Layer Corrugated Conduit - Conduit Size NW/Metric 48/50, Outer Layer Yellow Intermediate Layer Yellow, Inner Layer Red, 30 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

In Robotics and Automation Industry

Specifications

Flexibility

Very High

Material

Polyamide 12

Color

Yellow

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW48

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant