Catalog No. : XR90G-17BR.50
Description: CONDUIT 3LAYR PA12 NW17 BLK/YEL/RED
UPC: 786209622440
Very Flexible, Medium Duty Three Layer Corrugated Conduit - Conduit Size NW/Metric 17/20, Outer Layer Black, Intermediate Layer Yellow, Inner Layer Red, 50 Meters
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
In Robotics and Automation Industry |
Specifications
|
Radius |
80 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide 12 |
|
Color |
Red, Yellow, Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 |
|
Length |
50 m |