Catalog No. : XQM0303
Description: STR NPB FITTING M16 16MM-MET
UPC: 5011949209510
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Very High UV Protection and Mechanical Protection |
|
Application |
For Insertion Into Threaded Entries & Knockouts Using a Locknut to Secure |
Specifications
|
Material |
Brass with a Co-Polyester Seal and Nylon Insert |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Insulation |
IP66, 67 Rating |
|
Temperature Rating |
Static: -65 to 150 C, Dynamic: -45 to 150 C |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
UL E60625, BSI Kitemark KM-90009, Low Voltage Directive |
Dimensions
|
Size |
Conduit Size 16mm , M16 Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
3/8 inch |
|
Degree of protection (IP) conduit dependant |
IP66-IP67 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Thread type |
Metric |
|
Thread connection size |
M16 x 1.5 |
|
One-piece |
Y |
|
Material housing |
Brass |
|
Surface protection |
Nickel-plated |
|
Thread length |
12 mm |
|
Total length |
32 mm |
|
Total height |
24 mm |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit CSA |
N |
|
Approved in combination with protective conduit UL |
Y |
|
Approved in combination with protective conduit FI |
N |