Catalog No. : XPH1208
Description: HIGH TEMP X PIECE NC 12-08
UPC: 5020963805837
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Self Extinguishing, Low Smoke Toxicity, and Halogen Free |
|
Application |
Two-Piece X Configuration Fitting Providing Protection for In-Line Connectors, Fuse Links, Circuit Breakers and Splicing Areas |
Specifications
|
Material |
High Temperature Polyamide/Nylon |
|
Color |
Dark Orange |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC |
Dimensions
|
Size |
Conduit Sizes A: NC12/NW10, B: NC08/NW7.5, C: NC12/NW10. D: NC08/NW7.5 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Other |
|
Nominal size |
8-16 mm |
|
Colour |
Other |