Catalog No. : XPCSFG-95BO.10
Description: 2-LYERCOND PA12 NW95 BLK/OR 10M
UPC: 786210340388
Very Flexible, Heavy Duty, 2 Layer Conduit, Course Profile, Polyamide 12, Conduit Size NW95, Black Exterior, Orange Interior, 10 Meters
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
External, Dynamic Applications in Railway Vehicles |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide 12 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW95 |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 235 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001175 Corrugated plastic hose
|
Material |
Polyamide 12 |
|
Colour |
Black |
|
Bending strength |
Flexible |
Documents/Support Tools
|
Marketing Brochure |