text.skipToContent text.skipToNavigation

Catalog No. : XPCSFG-23BO.50

Description:  3-LYERCOND PA12 NW23 BLK/OR 50M

UPC: 786210177236

Very Flexible, Heavy Duty, 3 Layer Conduit, Course Profile, Polyamide 12, Conduit Size NW23, Black Exterior, Orange Interior, 50 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

External, Dynamic Applications in Railway Vehicles

Specifications

Flexibility

Very High

Material

Polyamide 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23

Length

50 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 235 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108471A4437

Documents/Support Tools

Marketing Brochure

Click here