text.skipToContent text.skipToNavigation

Catalog No. : XPCLT-10BB.50

Description:  3-LYERCOND PA6/PO NW10 BLK/BL 50M

UPC: 786210177212

Fine Profile Three Layer Corrugated Medium-Wall Highly Flexible Conduit, (XPCL) Material - Outer Layer - Polyamide 6, Intermediate Layer - Bonding Compound, Inner Layer - Polyethylene Color - Outer Layer - Black, Inner Layer - Blue, Conduit Size NW - 10, 50 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Outer Layer Polyamide 6, Inner Layer Polyethylene

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant