text.skipToContent text.skipToNavigation

Catalog No. : XPCLG-29SB.30

Description:  3-LYERCOND PA6/PO NW29 GRY/BL 30M

UPC: 786210177182

Coarse Profile Three Layer Corrugated Medium-Wall Highly Flexible Conduit, (XPCL) Material - Outer Layer - Polyamide 6, Intermediate Layer - Bonding Compound, Inner Layer - Polyethylene Color - Outer Layer - Gray, Inner Layer - Blue, Conduit Size NW - 29, 30 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Outer Layer Polyamide 6, Inner Layer Polyethylene

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant