Catalog No. : XPCLG-23SB.50
Description: CONDUIT CRSE PA6/PO NW23 50M GR/BL
UPC: 786209977748
Coarse Profile Three Layer Corrugated Medium-Wall Highly Flexible Conduit, (XPCL) Material - Outer Layer - Polyamide 6, Intermediate Layer - Bonding Compound, Inner Layer - Polyethylene Color - Outer Layer - Gray, Inner Layer - Blue, Conduit Size NW - 23, 50 Meters
View More
View Less
For more info visit:
electrification.us.abb.com
- Very long life time, 15 to 20 years for standard applications
- Easy cable insertion, low friction inner layer
- Impermeable to water and steam
- Excellent flexibility
- Good mechanical strength even at low temperatures and low humidity
- Self-extinguishing
- Free from halogens and cadmium
- Renewable Energy
- In machine building and equipment with high requirements
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
High |
|
Material |
Outer Layer Polyamide 6, Inner Layer Polyethylene |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW23 |
|
Outside Diameter |
1.12 in |
|
Length |
50 m |