text.skipToContent text.skipToNavigation

Catalog No. : XMNY-625-0-D

Description:  CABLE STUD MT HEAVY DUTY 5/8 STUD

UPC: 728494134123

Cable Tie Heavy-Duty Application Stud Mount Fastener, Black Nylon 66, Weather and Ultraviolet Resistant, Stud Mount Mounting - 0.625 Inch (15.88mm) Stud, Four-Way Multi-Directional Design
View More View Less
For more info visit:  electrification.us.abb.com
  • Unique 10 position harness design allows for virtually unlimited harnessing flexibility. High pullout strength of 500+ pounds.
  • Application Tools: WTXM

Descripteurs

Catégorie

Embases d'attaches pour câbles

Caractéristiques spéciales

Unique 10 position harness design allows for virtually unlimited harnessing flexibility. High pullout strength of 500+ pounds.

Spécifications

Nombre d'entrées

4

Matériau

Nylon/Polyamide 6.6 UV Stabilized

Couleur

Noir

Montage

Stud Mount

Température de fonctionnement

-40 to +185 F

Classifications

Marque de produit

Ty-Rap

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here