Catalog No. : XMNY-375-0-D
Description: CABLE STUD MT HEAVY DUTY 3/8 STUD
UPC: 728494134109
- Unique 10 position harness design allows for virtually unlimited harnessing flexibility. High pullout strength of 500+ pounds.
- Application Tools: WTXM
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Unique 10 position harness design allows for virtually unlimited harnessing flexibility. High pullout strength of 500+ pounds. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 UV Stabilized |
|
Color |
Black |
|
Mounting |
Stud Mount |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |