Catalog No. : XJGXD74-G
Description: EXP CPLG W/XD EXP/DEFL CPLG 2-1/2IN
UPC: 704508031756
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Iron with Zinc Plating |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
2-1/2 in , 63 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Model |
Thread |
|
For nominal tube diameter |
63 mm |
|
With inspection opening and cover |
N |