text.skipToContent text.skipToNavigation

Catalog No. : XJG98-EMT

Description:  3 1/2 EMT EXPN CPL 8 INCH TRAVEL

UPC: 786209869302

XJG EMT Conduit Expansion Coupling for EMT, Size 3-1/2 Inch, Movement 8 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

No Disassembly Necessary to Install. Fast, Simple, and Requires Fewer Steps

Application

Allows for The Contraction and Expansion of a Conduit Run Without Reducing The Mechanical or Bonding Integrity of The Raceway

Specifications

Material

Malleable or Ductile Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA, UL E23018

Dimensions

Trade Size

3-1/2 in

Outside Diameter

6.37 in

Length

16.87 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A 1298126_2009-11-16 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Other

Model

Thread

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here