Catalog No. : XJG88-TB
Description: 3IN EXPANSION COUPLING,8IN MOVEMENT
UPC: 786210881140
- True Internal Bonding Jumper-no external grounding strap required, tamper-proof internal jumper protected from the environment.
- Exceeds code requirements for long conduit runs to permit linear movement.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install. Fast, Simple, and Requires Fewer Steps |
|
Application |
Allows for The Contraction and Expansion of a Conduit Run Without Reducing The Mechanical or Bonding Integrity of The Raceway |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
3 in |
|
Outside Diameter |
4.96 in |
|
Length |
16.12 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | 1298126_2009-11-16 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |