Catalog No. : XJG88-G1
Description: EXP CPLG 3IN, LENG 16.12IN GRY
UPC: 704508029210
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Iron with Zinc Plating |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
3 in , 78 mm |
|
Outside Diameter |
4.96 in , 125.98 mm |
|
Length |
16.12 in , 409.45 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Model |
Thread |
|
For nominal tube diameter |
78 mm |
|
With inspection opening and cover |
N |