text.skipToContent text.skipToNavigation

Catalog No. : XJG74-TB

Description:  2-1/2 EXPANSION COUPLING,4 MOVEMNT

UPC: 786210881089

2-1/2 Inch XJG Conduit Expansion Coupling with Internal Bonding Jumper, Body Malleable Iron Zinc Plated, Internal Bonding Jumper Tinned Copper Braid, Packing PTFE/Synthetic Fiber Material, 4 Inch Movement
View More View Less
For more info visit:  electrification.us.abb.com
  • True Internal Bonding Jumper-no external grounding strap required, tamper-proof internal jumper protected from the environment.
  • Exceeds code requirements for long conduit runs to permit linear movement.

Descriptors

Category

Electrical conduit coupling

Special Features

No Disassembly Necessary to Install. Fast, Simple, and Requires Fewer Steps

Application

Allows for The Contraction and Expansion of a Conduit Run Without Reducing The Mechanical or Bonding Integrity of The Raceway

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

2-1/2 in

Outside Diameter

4.96 in

Length

12.12 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A 1298126_2009-11-16 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Other

Surface protection

Other

Model

Thread

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here