Catalog No. : XJG74-EMT
Description: 2 1/2 EMT EXPN CPL4 INCH TRAVEL
UPC: 786209869258
- No external bonding jumper required. Tamper proof, safely installed each time.
- XJG-EMT Expansion fittings are designed to couple pieces of conduit together that are subject to longitudinal movement
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
No Disassembly Necessary to Install. Fast, Simple, and Requires Fewer Steps. |
|
Application |
Fittings are Designed to Couple Pieces of Conduit Together that are Subject to Longitudinal Movement |
Specifications
|
Material |
Ductile Iron |
|
Finish |
Zinc Plate |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
2-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | 1298126_2009-11-16 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |