Catalog No. : XJG64-G1
Description: 2 OCAL C-H XJG64 EXP JNT GRAY
UPC: 704508018801
PVC Coated XJG Rigid Conduit Expansion Coupling with Internal Bonding Jumper, 2 Inch/53 Metric, Body is Malleable Iron with Zinc Plating, Internal Bonding Jumper is Tinned Copper Braid, Packing PTFE/Synthetic Fiber Material, 4 Inch/101.60 Millimeters Movement, Diameter 3.86 Inch/98.04 Millimeters, Length 11.25 Inch/285.75 Millimeters, Height 4.18 Inch/106.17 Millimeters, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Iron with Zinc Plating |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
2 in , 53 mm |
|
Outside Diameter |
3.86 in , 98.04 mm |
|
Length |
11.25 in , 285.75 mm |