Catalog No. : XJG34SA-G
Description: EXP CPLG 1IN, LENG 10IN AL GRAY
UPC: 704508016401
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
1 in , 27 mm |
|
Outside Diameter |
2.67 in , 67.82 mm |
|
Length |
10 in , 254 mm |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Other |
|
Model |
Thread |
|
For nominal tube diameter |
27 mm |
|
With inspection opening and cover |
N |