Catalog No. : XJG24-W
Description: EXP CPLG 3/4IN, 4IN EXP, WHITE
UPC: 704508037963
PVC Coated XJG Rigid Conduit Expansion Coupling with Internal Bonding Jumper, 3/4 Inch/21 Metric, Body is Malleable Iron with Zinc Plating, Internal Bonding Jumper is Tinned Copper Braid, Packing PTFE/Synthetic Fiber Material, 4 Inch/101.60 Millimeters Movement, Diameter 2.43 Inch/61.72 Millimeters, Length 10.00 Inch/254.00 Millimeters, Height 2.75 Inch/69.85 Millimeters, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Iron |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
3/4 in , 21 mm |
|
Outside Diameter |
2.43 in , 61.72 mm |
|
Length |
10 in , 254 mm |