Catalog No. : XJG24-G
Description: EXP CPLG 3/4IN, LENG 10IN GRAY
UPC: 704508417529
- True internal bonding jumper, no external grounding strap required
- Tamper-proof internal jumper protected from the environment
- Exceeds code requirements for long conduit runs to permit linear movement
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
3/4 in , 21 mm |
|
Outside Diameter |
2.43 in , 61.72 mm |
|
Length |
10 in , 254 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Model |
Thread |
|
For nominal tube diameter |
21 mm |
|
With inspection opening and cover |
N |