Catalog No. : XJG1208-W
Description: EXP CPLG 5IN, LENG 18.87IN WHITE
UPC: 704508038021
PVC Coated XJG Rigid Conduit Expansion Coupling with Internal Bonding Jumper, 5 Inch/129 Metric, Body is Malleable Iron with Zinc Plating, Internal Bonding Jumper is Tinned Copper Braid, Packing PTFE/Synthetic Fiber Material, 8 Inch/203.20 Millimeters Movement, Diameter 7.99 Inch/161.80 Millimeters, Length 18.87 Inch/479.30 Millimeters, Height 8.56 Inch/217.42 Millimeters, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Iron with Zinc Plating |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
5 in , 129 mm |
|
Outside Diameter |
7.99 in , 161.80 mm |
|
Length |
18.87 in , 479.3 mm |