Catalog No. : XJG104SA-G
Description: EXP CPLG 4IN, 4IN MOVEMENT AL GRAY
UPC: 704508427283
PVC Coated XJG Rigid Conduit Expansion Coupling with Internal Bonding Jumper, 4 Inch, Body is Aluminum, Internal Bonding Jumper is Tinned Copper Braid, Packing PTFE/Synthetic Fiber Material, 4 Inch/101.60 Millimeters Movement, Diameter 6.62 Inch, Length 9.81 Inches, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Disassembly Necessary to Install |
|
Application |
Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
4 in |
|
Outside Diameter |
6.62 in |
|
Length |
9.81 in |