text.skipToContent text.skipToNavigation

Catalog No. : XJG104-G1

Description:  EXP CPLG 4IN, LENG 12.87IN GRY

UPC: 704508018825

PVC Coated XJG Rigid Conduit Expansion Coupling with Internal Bonding Jumper, 4 Inch/103 Metric, Body is Malleable Iron with Zinc Plating, Internal Bonding Jumper is Tinned Copper Braid, Packing PTFE/Synthetic Fiber Material, 4 Inch/101.60 Millimeters Movement, Diameter 6.37 Inch/161.80 Millimeters, Length 12.87 Inch/326.90 Millimeters, Height 6.75 Inch/171.45 Millimeters,Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

No Disassembly Necessary to Install

Application

Allows for the Contraction and Expansion of a Conduit Run Without Reducing the Mechanical or Bonding Integrity of the Raceway

Specifications

Material

Iron with Zinc Plating

Color

Gray

Classifications

Brand Name

Ocal

Standard

UL E23018, CSA

Dimensions

Trade Size

4 in , 103 mm

Outside Diameter

6.37 in , 161.80 mm

Length

6.75 in , 171.45 mm

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

EPD OCAL PVC-Coated Steel Conduit

ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Other

Surface protection

Other

Model

Thread

For nominal tube diameter

103 mm

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here