Catalog No. : XF25/M25/D
Description: STR PA66 FITTING M25 25MM-BL
UPC: 5020963001406
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Insulation Class |
IP65 |
|
Color |
Black |
|
Connection |
Straight |
|
Cable Entry |
M25 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 25mm |
|
Nominal diameter |
25 mm |
|
Degree of protection (IP) |
IP65 |
|
Model |
Straight |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread type |
Metric |
|
Thread connection size |
M25 x 1.5 |
|
Thread length |
15.5 mm |
|
Thread length |
0.61 inch |
|
Total length |
43 mm |
|
Total height |
52.5 mm |
|
Material |
Polyamide (PA) |
|
Material sealing |
No sealing |
|
Colour |
Black |
|
Approved in combination with protective conduit UR |
N |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |