Catalog No. : XF20/M20/C90/BL
Description: 90D PA66 FITTING M20 20MM-BL
UPC: 5020963015380
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Insulation Class |
IP65 |
|
Color |
Black |
|
Connection |
90 degrees |
|
Cable Entry |
M20 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 20mm |
|
Nominal diameter |
20 mm |
|
Degree of protection (IP) |
IP65 |
|
Model |
90°-elbow |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread type |
Metric |
|
Thread connection size |
M20 x 1.5 |
|
Thread length |
13.5 mm |
|
Thread length |
0.531 inch |
|
Material |
Polyamide (PA) |
|
Material sealing |
No sealing |
|
Colour |
Black |
|
Approved in combination with protective conduit UR |
N |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |