Catalog No. : XESX0830
Description: 54MM MULTILAYER EX E CONDUIT
UPC:
Anti-Static, Multilayer Nylon Conduit, Conduit Size 50mm, Bend Radius - Static: 70mm, Dynamic: 220mm, Outside Diameter 54.4 Millimeters, Reel Length 50 Meters, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Approved for Use in Ex e, Ex tb Applications for Zones 1, 2, 21, and 22 |
Specifications
|
Radius |
Static: 70 mm , Dynamic: 220 mm |
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.0001X |
Dimensions
|
Trade Size |
50 mm |
|
Outside Diameter |
54.4 mm |
|
Length |
50 m |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |