Catalog No. : XESX0730
Description: 42MM MULTILAYER EX E CONDUIT
UPC:
Anti-Static, Multilayer Nylon Conduit, Conduit Size 40mm, Bend Radius - Static: 60mm, Dynamic: 180mm, Outside Diameter 42.4 Millimeters, Reel Length 50 Meters, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Approved for Use in Ex e, Ex tb Applications for Zones 1, 2, 21, and 22 |
Specifications
|
Radius |
Static: 60 mm , Dynamic: 180 mm |
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.0001X |
Dimensions
|
Trade Size |
40 mm |
|
Outside Diameter |
42.4 mm |
|
Length |
50 m |