Catalog No. : XESX0450
Description: 21MM MULTILAYER EX E CONDUIT
UPC:
Anti-Static, Multilayer Nylon Conduit, Conduit Size 20mm, Bend Radius - Static: 35mm, Dynamic: 85mm, Outside Diameter 21.0 Millimeters, Reel Length 50 Meters, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Approved for Use in Ex e, Ex tb Applications for Zones 1, 2, 21, and 22 |
Specifications
|
Radius |
Static: 35 mm , Dynamic: 85 mm |
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.0001X |
Dimensions
|
Trade Size |
20 mm |
|
Outside Diameter |
21 mm |
|
Length |
50 m |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |