Catalog No. : XESX0250
Description: 13MM MULTILAYER EX E CONDUIT
UPC: 5011949238978
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Approved for Use in Ex e, Ex tb Applications for Zones 1, 2, 21, and 22 |
Specifications
|
Radius |
Static: 25 mm , Dynamic: 65 mm |
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
|
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.0001X |
Dimensions
|
Trade Size |
12 mm |
|
Outside Diameter |
12.8 mm |
|
Length |
50 m |
|
Nominal diameter |
12 mm |
|
Nominal size in inch |
5/16 inch |
|
Outer diameter |
12.8 mm |
|
Material |
Polyamide 6 |
|
Bending radius, static |
25 mm |
|
Bending radius, dynamic |
65 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |
|
Approved according to UR |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |