Catalog No. : XD8-G
Description: PVC CTD EXP/DEFL CPLG 3IN HUB GRY
UPC: 704508415716
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Inner Sleeve Maintains Constant I.D. in Any Position and Provides a Smooth Insulated Wireway for Protection of Wire Insulation |
|
Application |
For Indoors, Outdoors, Buried Underground, or Embedded in Concrete in Non-Hazardous Areas |
Specifications
|
Material |
Iron Alloy Hub with Neoprene Outer Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 514B |
Dimensions
|
Trade Size |
3 in , 78 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Other |
|
Material quality |
Other |
|
Model |
Thread |
|
For nominal tube diameter |
78 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |