Catalog No. : XD6NM-TB
Description: 2 IN PVC EXP/DEFL COUPLING
UPC: 786209844170
- For use with schedule 40 & 80 PVC rigid conduit to couple sections of conduit & protect wiring systems from damage due to movement.
- Suitable for wet location
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Accommodates Axial Expansion/contraction Up to 3/4 Inch, Parallel Deflection Up to 3/4 Inch and Angular Misalignment Up to 30 Degree. |
|
Application |
Bridges, Tunnels, Inter-Building Walkways, Docks and Piers and Wastewater and Water Treatment Facilities |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
cULus, CSA C22.2 No. 85, UL E23018 |
Dimensions
|
Trade Size |
2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
|
Material |
Plastic |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |